Technical data

KBLF45

FILTERING COMPONENT

  • Visual(s)

  • Main features

    Main features
    Height 28.5 mm
    NTN-SNR recommends Hazet tool 4910/13 + 4915/15
    Width 1 117.5 mm
    Length 1 136 mm
    Weight 430 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5038-G6 | 5038-H4
    DS 5038-H4
    OPEL 5038-G6
    PEUGEOT 5038-G6 | 5038-H4
    VAUXHALL 5038-G6
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 FRONT INFERIOR L/R
    Left / Right
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017 FRONT Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 FRONT Left / Right
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016 FRONT INFERIOR L/R
    Left / Right
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017 FRONT Left / Right
    CITROEN C-Elysée C-Elysée phase 2 01/2017 => FRONT INFERIOR L/R
    CITROEN C4 Cactus C4 Cactus 05/2014 => 12/2017 FRONT Left / Right
    CITROEN C3 Aircross C3 Aircross 06/2017 => FRONT INFERIOR L/R
    OPEL Crossland Crossland X 03/2017 => FRONT UPPER L/R
    PEUGEOT 208 208 (A9) 03/2012 => 04/2015 FRONT Left / Right
    PEUGEOT 208 208 FL (A9) 04/2015 => FRONT INFERIOR L/R
    Left / Right
    PEUGEOT 301 301 11/2012 => 01/2017 FRONT Left / Right
    PEUGEOT 301 301 phase 2 01/2017 => FRONT INFERIOR L/R
    Left / Right
    PEUGEOT 2008 2008 (A94) 04/2013 => FRONT INFERIOR L/R
    Left / Right
    VAUXHALL Crossland Crossland X 03/2017 => FRONT UPPER L/R
    DS DS3 DS3 01/2016 => 12/2019 FRONT INFERIOR L/R
    Left / Right

Last product search