Technical data

KD450.00

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 127
    Number of rollers 1
    Weight 700 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E21) 06/1975 => 12/1983
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E28) 04/1981 => 08/1988
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW Z1 Z1 (E30) 03/1989 =>

Last product search