Technical data

KD452.02

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 122
    Number of rollers 1
    Weight 570 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Granada Granada 85 05/1985 => 12/1991
    FORD P100 Pick-up P100 Pick-up 01/1988 => 05/1993
    FORD Scorpio Scorpio 03/1985 => 01/1992
    FORD Sierra Sierra I 08/1982 => 12/1986
    FORD Sierra Sierra II 01/1987 => 01/1993
    FORD Transit/Tourneo Transit III 10/1985 => 12/1991
    FORD Transit/Tourneo Transit IV 08/1991 => 08/1994
    FORD Transit/Tourneo Transit II 01/1978 => 12/1985

Last product search