Technical data

KD452.04

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 19,8 mm
    Number of belts 1
    Number of teeth 97
    Number of rollers 1
    Weight 715 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Escort Escort III 08/1980 => 02/1986
    FORD Escort Escort IV 01/1986 => 09/1990
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Fiesta Fiesta II 83 08/1983 => 01/1989
    FORD Orion Orion II 09/1990 => 09/1993
    FORD Orion Orion I 09/1983 => 09/1990
    FORD Sierra Sierra II 01/1987 => 01/1993

Last product search