Technical data

KD452.06

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 21,6 mm
    Number of belts 1
    Number of teeth 97
    Number of rollers 1
    Weight 720 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 6182891 | 6711044
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Courrier/Courier 10/1996 => 09/2002
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Escort Escort VI 01/1995 => 09/2001
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Orion Orion II 09/1990 => 09/1993
    FORD Sierra Sierra II 01/1987 => 01/1993

Last product search