Technical data

KD452.07

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 2
    Number of teeth 85
    Number of teeth 2 116
    Number of rollers 3
    Weight 1174 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1108756 | 1108758
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Courrier/Courier 02/1996 => 09/2002
    FORD Escort Escort VI 01/1995 => 09/2001
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000

Last product search