Technical data

KD452.07

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 2
    Number of teeth 85
    Number of teeth 2 116
    Number of rollers 3
    Weight 1174 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1005822 | 1099552 | 1099553 | 1108756 | 1113169 | 1113179 | 1113182
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Courrier/Courier Courrier/Courier 08/1991 => 09/1996
    FORD Courrier/Courier Courrier/Courier 10/1996 => 09/2002
    FORD Escort Escort IV 01/1986 => 09/1990
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Escort Escort VI 01/1995 => 09/2001
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000
    FORD Mondeo Mondeo I (FD) 01/1993 => 08/1996
    FORD Orion Orion II 09/1990 => 09/1993
    FORD Orion Orion I 09/1983 => 09/1990
    FORD P100 Pick-up P100 Pick-up 01/1988 => 05/1993
    FORD Sierra Sierra II 01/1987 => 01/1993

Last product search