Technical data

KD452.08

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 131
    Number of rollers 3
    Weight 1040 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1112530
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Escort Escort VI 01/1995 => 09/2001
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000
    FORD Mondeo Mondeo I (FD) 01/1993 => 08/1996
    FORD Orion Orion II 09/1990 => 09/1993

Last product search