Technical data

KD452.11

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 117
    Number of rollers 1
    Weight 720 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1004296 | 1823388
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    IVECO Daily Daily 2009 06/2009 => 06/2011
    IVECO Daily Daily 2011 06/2011 => 04/2014
    JAGUAR XJ XJ (XJ350) 10/2002 => 12/2009
    JAGUAR XJ XJ (XJ351) 01/2010 => 07/2015
    JAGUAR XF XF 08/2007 => 05/2012
    JAGUAR XF XF Facelift 05/2011 =>
    JEEP Cherokee Cherokee KJ 01/2001 => 10/2004
    JEEP Cherokee Cherokee KJ FL 11/2004 => 07/2007
    JEEP Compass Compass 09/2006 =>
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    LADA Natacha Natacha 05/1993 =>
    LADA Niva 4x4 Niva 03/1976 => 03/1999
    LADA Niva 4x4 Niva => 0 0
    LADA Sagona Sagona 09/1991 =>
    LADA Samara Samara I 07/1986 =>
    LADA Kalina Kalina 10/2004 =>
    LADA Priora Priora 04/2007 =>
    LANCIA Beta Beta (828) => 0 0
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Delta Delta (831) R86 04/1986 =>
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014
    LANCIA Kappa Kappa (838) 10/1994 => 10/2001
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006
    LANCIA Phedra Phedra 09/2002 =>
    LANCIA Prisma Prisma 01/1983 => 05/1986
    LANCIA Prisma Prisma R86 04/1986 => 04/1989
    LANCIA Thema Thema (834) RL88 10/1988 => 08/1992
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012
    LANCIA Y10 Y10 (156) 01/1989 => 09/1992
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    LAND ROVER Discovery Discovery IV 06/2009 => 02/2017
    LAND ROVER Range Rover Range Rover Sport 06/2009 => 06/2013
    LAND ROVER Range Rover Range Rover Evoque 03/2011 => 06/2015
    LEXUS GS 300 GS 300 09/1997 => 12/2004
    LEXUS IS 200 IS I 03/1999 => 07/2005
    LEXUS RX 300 RX 300 07/2000 => 02/2003
    LEXUS RX 300 RX 300 FL 02/2003 => 01/2006
    MAZDA 121 121 (DA) 01/1988 => 10/1990
    MAZDA 121 121 (DB) 11/1990 => 02/1996
    MAZDA 323 323 (BG) 06/1989 => 05/1994
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BV) 08/1983 =>
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MAZDA Mazda 6 Mazda 6 II 08/2007 => 11/2009
    MAZDA 626 626 (GF) 06/1997 => 09/1999
    MAZDA 626 626 (GV) 10/1988 => 02/1992
    MAZDA 626 626 (GW) 11/1997 => 09/1999
    MAZDA 626 626 (GW FL) 10/1999 => 05/2002
    MAZDA B B Pick-up 11/1989 => 01/1999
    MAZDA MPV MPV II FL 03/2002 => 05/2006
    MAZDA MX5 MX5 II FL (NB) 08/2000 => 03/2005
    MAZDA Premacy Premacy FL 07/2001 => 08/2005
    MAZDA Mazda 2 Mazda 2 II (DE) 06/2007 => 03/2011
    MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012
    MERCEDES Classe A Classe A FL (W176) 07/2015 =>
    MERCEDES Classe B Classe B FL (W246) 09/2014 =>
    MERCEDES Citan Citan (415) 10/2012 =>
    MERCEDES Classe CLA Classe CLA(117) 02/2013 => 04/2016
    MERCEDES Classe GLA Classe GLA (X156 Phase I) 11/2013 => 01/2017
    MINI MINI MINI 2 (R56/R57) 11/2006 => 08/2010
    MINI MINI MINI Clubman (R55) 08/2007 => 07/2010
    MITSUBISHI Challenger Challenger (K9) 10/1998 => 02/2009
    MITSUBISHI Lancer Lancer VI (CK1*) 11/1995 =>
    MITSUBISHI Lancer Lancer Evolution 08/1996 =>
    MITSUBISHI Lancer F Lancer F (C1*) 01/1984 => 06/1988
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Pajero Pajero .Pinin (H7*) 07/1999 => 02/2005
    MITSUBISHI Pajero Pajero 3 (VD/VF) 02/2000 => 08/2006
    MITSUBISHI Shogun Shogun Pinin 08/1999 =>
    MG MG TF MG TF 03/2002 => 04/2005

Last product search