Technical data

KD452.11

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 117
    Number of rollers 1
    Weight 720 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1004296 | 1823388
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012
    FORD Focus Focus III FL 09/2014 =>
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Puma Puma 05/1997 => 12/2001
    FORD Fusion Fusion 06/2002 => 09/2005
    FORD Fusion Fusion FL 10/2005 => 06/2012
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD B-Max B-Max 08/2012 =>
    FORD Ecosport Ecosport 08/2013 => 07/2015
    FORD Ecosport Ecosport FL1 07/2015 => 11/2017

Last product search