Technical data

KD452.14

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 130
    Number of rollers 1
    Weight 845 g
    Belt quality High Tenacity
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Transit/Tourneo Transit III 10/1985 => 12/1991
    FORD Transit/Tourneo Transit IV 08/1991 => 08/1994
    FORD Transit/Tourneo Transit V/Tourneo 09/1994 => 12/1999

Last product search