Technical data

KD452.16

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 129
    Number of rollers 2
    Weight 825 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Cougar Cougar 09/1998 => 02/2001
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006
    FORD Connect Transit Connect TC7 05/2002 => 06/2006
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013

Last product search