Technical data

KD452.26

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 23 mm
    Number of belts 1
    Number of teeth 142
    Number of rollers 2
    Weight 975 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1372015 | 1726568
    VOLVO 31251254
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD S-Max S-Max 04/2006 => 06/2010
    FORD Kuga Kuga 04/2008 => 11/2012
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012

Last product search