Technical data

KD452.30

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Number of belts 1
    Number of teeth 116
    Number of rollers 1
    Weight 560 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Connect Transit Connect II 10/2013 =>
    FORD Connect Tourneo Connect II 12/2013 =>
    FORD B-Max B-Max 08/2012 =>

Last product search