Technical data

KD453.06

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 169
    Number of rollers 3
    Weight 942 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 9128738 | 9158004 | 92063917
    DAEWOO 9128738 | 9158004 | 92063917 | 92066312
    OPEL 1606191 | 1606192 | 1629064 | 1629065 | 5636425 | 5636563 | 5636738
    VAUXHALL 9128726 | 9128738 | 9158004 | 93174260 | 93174261 | 95516737 | 95516738
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Rezzo Rezzo (U100) 01/2005 => 06/2008
    CHEVROLET Evanda Evanda (V200) 01/2005 => 06/2007
    CHEVROLET Tacuma Tacuma (U100) 01/2005 => 06/2008
    DAEWOO Leganza Leganza (V100) 09/1997 => 01/2003
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005
    DAEWOO Rezzo Rezzo (U100) 04/2000 => 07/2005
    DAEWOO Tacuma Tacuma (U100) 06/2000 => 07/2005
    DAEWOO Evanda Evanda (V200) 08/2002 => 05/2005
    DAEWOO Lacetti Lacetti 10/2003 => 12/2004
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astramax Astramax 10/1991 => 03/1998
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search