Technical data

KD453.08

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 176
    Number of rollers 3
    Weight 945 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1606193
    VAUXHALL 93174262
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995

Last product search