Technical data

KD453.08

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 176
    Number of rollers 3
    Weight 945 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636416 | 1606193 | 5636355 | 5636425 | 5636738
    VAUXHALL 9128726 | 9128738 | 9158004 | 90411773 | 93174262
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995

Last product search