Technical data

KD453.11

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 20 mm
    Number of belts 1
    Number of teeth 169
    Number of rollers 3
    Weight 950 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1606190 | 1629061 | 95516734
    VAUXHALL 93174120 | 95516734
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Combo Combo sur base Corsa B 03/1993 => 09/2001
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Tigra Tigra 10/1994 => 01/2001
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Tigra Tigra 11/1994 => 01/2001
    VAUXHALL Tigra Tigra Twintop 07/2004 => 07/2008
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search