Technical data

KD453.21

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 107
    Number of rollers 1
    Weight 435 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAEWOO Matiz Matiz (M100) 03/1998 => 09/2000

Last product search