Technical data

KD453.22

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 171
    Number of rollers 3
    Weight 933 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636729 | 1606198 | 1606199 | 5636370 | 5636372 | 5636425
    VAUXHALL 9128722 | 9128738 | 90528603 | 92063944 | 93174267 | 93174268
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Frontera Frontera B 10/1998 => 07/2005
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Sintra Sintra 03/1996 => 12/1999

Last product search