Technical data

KD453.23

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 225
    Number of rollers 2
    Weight 2385 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636671 | 636728
    VAUXHALL 9120501 | 93188674
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra A 09/1988 => 09/1995
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Vectra Vectra 10/1995 => 03/2002

Last product search