Technical data

KD453.23

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 225
    Number of rollers 2
    Weight 2385 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636579 | 636671 | 636728 | 5636371 | 5636422 | 5636730
    SAAB 47 73 842
    VAUXHALL 9120501 | 9128444 | 9128500 | 90500360 | 90543739 | 93188674
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Calibra Calibra 09/1989 => 07/1997
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Omega Omega B 02/1994 => 07/2003
    OPEL Sintra Sintra 03/1996 => 12/1999
    OPEL Vectra Vectra B 10/1995 => 01/1999
    OPEL Vectra Vectra B 02/1999 => 06/2003
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra A 09/1988 => 09/1995
    OPEL Signum Signum 06/2003 => 09/2005
    SAAB 900 900 série 2 07/1993 => 02/1998
    SAAB 9000 9000 06/1984 => 07/1998
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Signum Signum 06/2003 => 09/2005

Last product search