Technical data

KD453.26

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 146
    Number of rollers 2
    Weight 1155 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 55562217 | 71739801 | 71739873
    CHEVROLET 24422964 | 24436052 | 55574864 | 93180815
    FIAT 55562217 | 71739801 | 71739873
    OPEL 636160 | 1606314 | 1606355 | 1606356 | 1629066 | 1629067 | 5636130 | 5636452 | 5636486 | 5636978
    VAUXHALL 24436052 | 55562218 | 55574864 | 93180815 | 93185849 | 93196786 | 93196787 | 95516739 | 95516740
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 159 159 07/2005 => 02/2008
    ALFA ROMEO 159 159 02/2008 => 06/2010
    ALFA ROMEO 159 159 06/2010 => 05/2013
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/2 03/2008 => 02/2011
    CHEVROLET Aveo Aveo T300 06/2011 => 12/2015
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Orlando Orlando -J309 01/2011 =>
    CHEVROLET Trax Trax 04/2013 => 12/2015
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 =>
    OPEL Corsa Corsa D 07/2006 => 11/2010
    OPEL Corsa Corsa D FL 12/2010 => 09/2014
    OPEL Corsa Corsa E 09/2014 =>
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 02/2009
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Zafira Zafira C 10/2011 => 05/2016
    OPEL Zafira Zafira B Family 08/2011 => 11/2014
    OPEL Zafira Zafira C FL 06/2016 =>
    OPEL Meriva Meriva A 05/2003 => 07/2010
    OPEL Signum Signum FL 10/2005 => 11/2008
    OPEL Insignia Insignia 01/2009 => 07/2013
    OPEL Mokka Mokka 12/2012 => 05/2016
    OPEL Mokka Mokka X 05/2016 =>
    SAAB 9-5 9-5 II 05/2010 => 03/2012
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014
    VAUXHALL Corsa Corsa MKIV 09/2014 =>
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira III 10/2011 =>
    VAUXHALL Zafira Zafira II FL Classic 08/2011 =>
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017
    VAUXHALL Mokka Mokka 12/2012 => 06/2016
    VAUXHALL Mokka Mokka X 06/2016 =>

Last product search