Technical data

KD453.29

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 32 mm
    Number of belts 1
    Number of teeth 191
    Number of rollers 2
    Weight 1484 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ISUZU 8-97136-256-0 | 8-97136-321-0 | 8-97146-877-0
    OPEL 5636375 | 5636428 | 5636734
    VAUXHALL 97136256 | 97136321 | 97146877
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004
    OPEL Frontera Frontera B 10/1998 => 07/2005
    OPEL Monterey Monterey II 07/1998 => 08/1999
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999

Last product search