Technical data

KD453.30

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 131
    Number of rollers 2
    Weight 1150 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1606388 | 1606389 | 1606390
    VAUXHALL 1606388 | 1606389 | 1606390 | 93188136 | 93188137
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Trax Trax 04/2013 => 12/2015
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Corsa Corsa C FL 09/2003 => 07/2006
    OPEL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search