Technical data

KD453.30

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 131
    Number of rollers 2
    Weight 1150 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 55597241 | 55597414 | 55597415
    OPEL 636227 | 636584 | 1606388 | 1606389 | 1606390 | 5636724 | 5636739
    VAUXHALL 636227 | 636584 | 1606388 | 1606389 | 1606390 | 5636724 | 5636739 | 55597241 | 55597414 | 55597415 | 93188136 | 93188137 | 97210154 | 97212727 | 97249944
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    CHEVROLET Trax Trax 04/2013 => 12/2015
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Combo Combo sur base Corsa C 10/2001 => 06/2004
    OPEL Combo Combo Tour sur base Corsa C 04/2002 => 06/2004
    OPEL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    OPEL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Corsa Corsa C FL 09/2003 => 07/2006
    OPEL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Combo Combo sur base Corsa C 10/2001 => 06/2004
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Combo Combo Tour FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira II FL Classic 08/2011 =>
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Meriva Meriva B 05/2010 => 10/2013
    VAUXHALL Meriva Meriva B FL 11/2013 => 03/2017
    VAUXHALL Mokka Mokka 12/2012 => 06/2016

Last product search