Technical data

KD453.31

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 131
    Number of rollers 2
    Weight 1153 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1606384
    VAUXHALL 93196791
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 =>
    OPEL Corsa Corsa D 07/2006 => 11/2010
    OPEL Corsa Corsa D FL 12/2010 => 09/2014
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Zafira Zafira B Family 08/2011 => 11/2014
    OPEL Meriva Meriva A 05/2003 => 07/2010
    OPEL Meriva Meriva B 05/2010 => 10/2013
    OPEL Meriva Meriva B FL 11/2013 => 03/2017
    OPEL Mokka Mokka 12/2012 => 05/2016
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira II FL Classic 08/2011 =>
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Meriva Meriva B 05/2010 => 10/2013
    VAUXHALL Meriva Meriva B FL 11/2013 => 03/2017
    VAUXHALL Mokka Mokka 12/2012 => 06/2016

Last product search