Technical data

KD453.32

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 129
    Number of rollers 2
    Weight 1151 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 14400-PLZ-D00 | 14520-PLZ-D00 | 14530-PLZ-D00
    OPEL 636584 | 1606360 | 5636106 | 5636395 | 5636403
    VAUXHALL 55597415 | 93192783 | 93196788 | 97249945 | 97309459
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Civic Civic (EP) 04/2001 => 06/2006
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra H 03/2004 => 11/2011
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Combo Combo FL sur base Corsa C 06/2004 => 10/2011
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010

Last product search