Technical data

KD453.34

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 109
    Number of rollers 1
    Weight 445 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 94580139 | 96610029
    DAEWOO 94580139 | 96610029
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Kalos Kalos (T200) 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    CHEVROLET Spark Spark (M300) 12/2009 => 01/2013
    CHEVROLET Spark Spark FL (M300) 09/2012 => 12/2015
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005

Last product search