Technical data

KD453.35

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 22 mm
    Number of belts 1
    Number of teeth 151
    Number of rollers 2
    Weight 837 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 95507816
    OPEL 1629005
    VAUXHALL 95507816
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lacetti Lacetti (J200) 01/2005 => 12/2012
    CHEVROLET Nubira Nubira (J200) 01/2005 => 09/2009
    CHEVROLET Captiva Captiva (C100) 09/2006 => 09/2009
    CHEVROLET Captiva Captiva (C100) 09/2009 => 12/2011
    CHEVROLET Epica Epica (V250) 05/2006 => 09/2009
    CHEVROLET Cruze Cruze 05/2009 => 12/2015
    OPEL Antara Antara 10/2006 =>
    VAUXHALL Antara Antara 10/2006 =>

Last product search