Technical data

KD453.38

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 24 mm
    Number of belts 1
    Number of teeth 193
    Number of rollers 3
    Weight 1103 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 636439 | 636462 | 636685 | 1629000 | 5636487
    VAUXHALL 55187100 | 55564437 | 55566028 | 55587030 | 95507811
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra J 09/2009 =>
    OPEL Zafira Zafira C 10/2011 => 05/2016
    OPEL Insignia Insignia 01/2009 => 07/2013
    OPEL Insignia Insignia FL 07/2013 => 06/2017
    OPEL Cascada Cascada 03/2013 =>
    SAAB 9-5 9-5 II 05/2010 => 03/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Zafira Zafira III 10/2011 =>
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017
    VAUXHALL Cascada Cascada 03/2013 =>

Last product search