Technical data

KD455.01

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 124
    Number of rollers 2
    Weight 1070 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 => 12/1994
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 => 12/1988
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Trafic Trafic 07/1980 => 02/1989

Last product search