Technical data

KD455.03

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25,4 mm
    Number of belts 1
    Number of teeth 153
    Number of rollers 2
    Weight 1048 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4401601 | 4401609 | 4403270
    RENAULT 7700726440 | 7700727166 | 7701468168 | 8200051091
    VAUXHALL 9109601 | 9109609 | 9111270
    VOLVO 3085599.2 | 3343741 | 3343893 | 30621261 | 30777406 | 30819383
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Arena Arena 01/1998 => 08/2001
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Express Express I 09/1985 => 08/1991
    RENAULT Extra Extra MK I 09/1985 => 08/1991
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R9 R9 10/1981 =>
    RENAULT Rapid Rapid I 09/1985 => 08/1991
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    VAUXHALL Arena Arena 03/1998 => 08/2001
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 360 360 09/1982 => 07/1989
    VOLVO 440 440 10/1988 => 06/1997
    VOLVO 460 460 01/1990 => 06/1997
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search