Technical data

KD455.04

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 125
    Number of rollers 2
    Weight 1010 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700725577 | 7700726440 | 7701468167 | 8200051091
    VOLVO 3085599.2 | 3342720.3 | 3343720 | 3343741 | 30621261
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Lutécia Lutécia 10/1994 => 02/1998
    RENAULT R11 R11 07/1982 => 07/1989
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995
    RENAULT R9 R9 10/1981 =>
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 07/1980 => 02/1989
    VOLVO 340 340 09/1982 => 07/1991
    VOLVO 440 440 10/1988 => 06/1997
    VOLVO 460 460 01/1990 => 06/1997
    VOLVO 480 480 07/1986 => 07/1995

Last product search