Technical data

KD455.06

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 25.4 mm
    Number of belts 1
    Number of teeth 151
    Number of rollers 2
    Weight 1115 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700726440 | 7700749225 | 7701469774 | 8200469376
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Rapid Rapid II 09/1991 => 03/1998

Last product search