Technical data

KD455.07

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 116
    Number of rollers 1
    Weight 780 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0816-16 | 0829-54
    PEUGEOT 0816-16 | 0829-10
    RENAULT 7700692315 | 7701348801
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN CX CX 07/1974 =>
    PEUGEOT 505 505 05/1979 =>
    RENAULT AMC Jeep 05/1982 => 01/1993
    RENAULT Fuego Fuego 09/1979 =>
    RENAULT R18 R18 09/1977 =>
    RENAULT R20 R20 12/1975 =>
    RENAULT Trafic Trafic 03/1989 => 09/1994

Last product search