Technical data

KD455.10

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 118
    Number of rollers 1
    Weight 695 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0816-32 | 0829-10
    PEUGEOT 0816-32 | 0829-10
    RENAULT 7700692315 | 7700856351 | 7700871168 | 7701468166 | 7701469823
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN CX CX 07/1974 =>
    PEUGEOT 505 505 05/1979 =>
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT Espace Espace I 09/1984 => 01/1991
    RENAULT Fuego Fuego 09/1979 =>
    RENAULT Master Master 10/1994 => 09/1997
    RENAULT R18 R18 09/1977 =>
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R25 R25 09/1983 => 10/1993
    RENAULT Safrane Safrane 05/1992 => 09/1996
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 10/1994 => 08/1997

Last product search