Technical data

KD455.41

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 17 mm
    Number of belts 1
    Number of teeth 96
    Number of rollers 1
    Weight 490 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 6001543400 | 6001543859 | 7701472725 | 7701477024 | 8200102612 | 8200211784 | 8200537021
    RENAULT 7701472725 | 7701477024 | 8200102612 | 8200211784 | 8200537021
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA SupeRNova SupeRNova 07/2000 => 03/2003
    DACIA Solenza Solenza 04/2003 => 03/2005
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Sandero Sandero 06/2008 => 12/2012

Last product search