Technical data

KD455.42

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 19 mm
    Number of belts 1
    Number of teeth 127
    Number of rollers 3
    Weight 1250 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999

Last product search