Technical data

KD455.43

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 128
    Number of rollers 3
    Weight 942 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7700108920 | 7701063999 | 7701471367 | 7701472292 | 7701473053 | 7701476674 | 8200483288 | 8200989172 | 8201058069
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003

Last product search