Technical data

KD455.46

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 23,4 mm
    Number of belts 1
    Number of teeth 95
    Number of rollers 1
    Weight 565 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 130705295R | 7701476745 | 8200106085
    RENAULT 130705295R | 7701473001 | 7701476745 | 8200106085
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Clio Clio IV 10/2012 => 10/2016
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Thalia Thalia FL 10/2008 =>
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Wind Wind 07/2010 => 01/2014
    RENAULT Logan Logan 09/2004 => 11/2012

Last product search