Technical data

KD455.47

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 26 mm
    Number of belts 1
    Number of teeth 132
    Number of rollers 1
    Weight 1005 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI M883810 | M883811
    NISSAN 16806-00Q0B | 16806-00QAJ
    OPEL 4409485 | 4430891 | 4430892 | 4433794
    RENAULT 7701472185 | 7701473312 | 7701477048 | 8200542740 | 8200709717
    VAUXHALL 91158706 | 93161478 | 93161479 | 93198164
    VOLVO 30621589 | 30777408 | 30883810 | 31251168 | 31272975
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Space Star Space Star (DG) 06/1998 =>
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006
    NISSAN Interstar Interstar I (X70) 09/2002 => 11/2003
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006
    NISSAN Cube Cube (Z12) 08/2009 => 04/2012
    OPEL Movano Movano A 10/1998 => 09/2003
    OPEL Movano Movano A FL 10/2003 => 10/2006
    OPEL Vivaro Vivaro A 05/2001 => 07/2006
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT Master Master II phase 2 10/2003 => 05/2006
    RENAULT Trafic Trafic II 04/2001 => 07/2006
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006
    VAUXHALL Vivaro Vivaro A 08/2001 => 06/2006
    VOLVO S40 S40 10/1995 => 03/2004
    VOLVO V40 V40 10/1995 => 03/2004

Last product search