Technical data

KD455.49

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 123
    Number of rollers 1
    Weight 1050 g
    Belt quality H : renforcée
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 13028-BN700 | 13028-BN701 | 13070-BN700
    RENAULT 7701475115 | 7701476571 | 8200102941 | 8200241629 | 8200366318
    SUZUKI 12760-84A50 | 12761-84A50
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 =>

Last product search