Technical data

KD455.50

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 25 mm
    Number of belts 1
    Number of teeth 89
    Number of rollers 2
    Weight 770 g
    Belt quality H : renforcée
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 16806-00Q0D | 16806-00QAE | 16806-00QAG
    OPEL 4401428 | 4506085
    RENAULT 7701472329
    VAUXHALL 9201527
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006
    NISSAN Primastar Primastar FL (X83) 09/2006 => 10/2016
    NISSAN Interstar Interstar I (X70) 09/2002 => 11/2003
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006
    NISSAN Interstar Interstar II FL (X70) 09/2006 => 12/2011

Last product search