Technical data

KD455.51

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 26 mm
    Number of belts 1
    Number of teeth 153
    Number of rollers 3
    Weight 2640 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4401416
    RENAULT 7700115862 | 7700116054 | 7700116058 | 7701473224 | 7701473672 | 7701473837 | 7701477026 | 8200079341 | 8200542746 | 8200548227
    VAUXHALL 9109416
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio II 03/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Mégane Classic Mégane Classic phase 2 03/1999 => 08/2002
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003

Last product search