Technical data

KD455.52

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 126
    Number of rollers 2
    Weight 926 g
    Belt quality High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 130C11321R | 130C11551R | 130C13130R | 130C19656R | 130706246R | 130775630R | 7701064316 | 7701472696 | 7701474021 | 7701474023 | 7701477021 | 7701477022 | 7701477093 | 8200061345 | 8200222092 | 8200542739 | 8200989172 | 8201058069
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Avantime Avantime 09/2001 => 03/2003
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Trafic Trafic II 04/2001 => 07/2006
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Duster Duster 03/2010 => 06/2015
    RENAULT Duster Duster Phase 2 06/2015 =>

Last product search