Technical data

KD455.53

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 30 mm
    Number of belts 1
    Number of teeth 152
    Number of rollers 2
    Weight 1227 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71739901 | 96461358 | 99461357
    RENAULT 130703835R | 5000814593 | 7701040204 | 7701471769
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT 131 131 11/1974 =>
    FIAT 132 132 10/1972 => 08/1981
    FIAT Argenta Argenta 04/1981 =>
    FIAT Ducato Ducato (280) 11/1981 => 05/1985
    RENAULT Master Master 03/1989 => 09/1994
    RENAULT Master Master 08/1980 => 02/1989
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 07/1980 => 02/1989
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014

Last product search