Technical data

KD455.56

TIMING KIT

  • Visual(s)

  • Main features

    Main features
    Width 1 26 mm
    Number of belts 1
    Number of teeth 133
    Number of rollers 1
    Weight 1040 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701474443 | 7701477050
    SUZUKI 12760-67JG1
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Primera Primera 2 (P12/W12) 02/2001 =>
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    SUZUKI GRAND VITARA Grand Vitara 09/2005 => 10/2012
    SUZUKI GRAND VITARA Grand Vitara FL 08/2012 =>

Last product search