Technical data

KD455.57

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 132
    Number of rollers 2
    Weight 985 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 130C13191R | 130700238R | 7701474359 | 7701477023 | 7701478750 | 8200191324 | 8200537023 | 8201058069 | 8201069699
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015
    RENAULT Wind Wind 07/2010 => 01/2014

Last product search