Technical data

KD455.58

Timing kit

  • Visual(s)

  • Main features

    Main features
    Width 1 27 mm
    Number of belts 1
    Number of teeth 123
    Number of rollers 1
    Weight 1040 g
    Belt quality HT : teflon, High Tenacity
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7701477012 | 7701477028 | 8200102941 | 8200537033
    NISSAN 16806-00QA8 | 16806-00QAX | 16806-00QBB | 16806-00QBE
    RENAULT 7701473120 | 7701477012 | 7701477028 | 8200102941 | 8200537033
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Duster Duster 03/2010 => 11/2013
    DACIA Duster Duster Phase 2 10/2013 => 12/2017
    DACIA Duster Duster II 11/2017 =>
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    DACIA Sandero Sandero 2 Phase 2 10/2016 =>
    DACIA Lodgy Lodgy 04/2012 =>
    DACIA Dokker Dokker 09/2012 =>
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003
    NISSAN Almera Almera FL (N16E) 02/2003 => 11/2006
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    NISSAN Note Note (E11E) 09/2005 => 12/2007
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012
    NISSAN Qashqai Qashqai (J10E/JJ10E) 03/2007 => 01/2010
    NISSAN Qashqai Qashqai FL (J10E/JJ10E) 01/2010 => 11/2013
    NISSAN Qashqai Qashqai (J11E) 12/2013 => 06/2017
    NISSAN Tiida Tiida (C11X/SC11X) 03/2007 => 12/2011
    NISSAN Cube Cube (Z12) 08/2009 => 04/2012
    NISSAN Juke Juke UK (F15E) 07/2010 => 12/2012
    NISSAN Juke Juke FL UK (F15E) 01/2013 => 05/2014
    NISSAN NV200 NV200 (JPN) 08/2009 =>
    NISSAN NV200 NV200 (ESP) 11/2009 =>
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio III 09/2005 => 04/2009
    RENAULT Clio Clio III FL 04/2009 => 12/2012
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Clio Clio Collection 10/2012 => 12/2014
    RENAULT Clio Clio IV FL 07/2016 =>
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013
    RENAULT Kangoo Kangoo II FL 04/2013 =>
    RENAULT Laguna Laguna III 10/2007 => 11/2010
    RENAULT Laguna Laguna III Phase 2 11/2010 => 10/2015
    RENAULT Mégane Mégane II 09/2002 => 07/2009
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Thalia Thalia FL 10/2008 =>
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    RENAULT Scenic Scenic II 05/2003 => 11/2009
    RENAULT Scenic Scenic III 04/2009 => 01/2012
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016
    RENAULT Modus Modus 09/2004 => 12/2007
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 =>
    RENAULT Latitude Latitude 11/2010 => 09/2015
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Duster Duster 03/2010 => 06/2015
    RENAULT Duster Duster Phase 2 06/2015 =>
    RENAULT Captur Captur 04/2013 => 05/2017
    RENAULT Captur Captur phase 2 05/2017 =>

Last product search